제품 게시
Aliro - Accessible Wall Mounted Basin (Left Shelf)
Aliro - Accessible Wall Mounted Basin (Left Shelf)
Aliro - Accessible Wall Mounted Basin (Left Shelf)
    ABI Interiors

    Aliro - Accessible Wall Mounted Basin (Left Shelf)

    Our aesthetically pleasing Aliro Accessible Wall-Mounted Basin conveniently incorporates a pill-shaped bowl with a left-hand shelf. It has a gloss finish for easier cleaning and maintenance and maintains sufficient distance from basin to wall and front overflow clearance for wheelchair accessibility. This compact basin has been designed to align with our slender Accessible Basin Mixer.

    사양
    • COUNTRY     SKU         COLOUR
      AU 14768 Gloss White
    기술 사양
    • 특징 참조Aliro-Accessible-Wall-Mounted-Basin-Left-Shelf
    • 제품군Wall Mount Basins
    • 제품분류Aliro
    • 유형개체 (단일 개체)
    • 게시일2024-01-05
    • 에디션 넘버1
    • 높이(mm)105.5
    • 너비(mm)625
    • 깊이(mm)432
    관련성
    • 주 재료고체 표면
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)15.9
    분류
    • BIMobject 카테고리위생 - 세면기
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96
    • Uniclass 2015 설명Wash basins, sinks and troughs
    • OmniClass 번호23-31 13 11
    • OmniClass 제목Single Sinks