제품 게시
Aliro - Shower Holder
Aliro - Shower Holder
Aliro - Shower Holder
Aliro - Shower Holder
Aliro - Shower Holder
    ABI Interiors

    Aliro - Shower Holder

    Our easily adjustable Aliro Shower Holder is constructed from 316 stainless steel, which is highly durable and has anti-corrosive properties. It has been designed to be seamlessly paired with the Aliro Shower Set Grab Rail Set. It features a shortened version of the Aliro Accessible Minimal Mixer handle design for style consistency.

    사양
    • COUNTRY      SKU         COLOUR
      AU 14770 Brushed Brass
      AU 14771 Brushed Copper
      AU 14772 Brushed Gunmetal
      AU 14773 Stainless Steel
    기술 사양
    • 특징 참조Aliro-Shower-Holder
    • 제품군Shower Holders
    • 제품분류Aliro
    • 유형개체 (단일 개체)
    • 게시일2024-01-05
    • 에디션 넘버1
    • 높이(mm)72
    • 너비(mm)42
    • 깊이(mm)136.4
    관련성
    • 주 재료Stainless steel 316
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.62
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_87_77
    • Uniclass 2015 설명Shower head holders
    • OmniClass 번호23-31 17 19
    • OmniClass 제목Shower Head Fixtures