제품 게시
Addison 6-Drawer Vanity 1278mm
Addison 6-Drawer Vanity 1278mm
Addison 6-Drawer Vanity 1278mm
Addison 6-Drawer Vanity 1278mm
    ABI Interiors

    Addison 6-Drawer Vanity 1278mm

    Characterised by its smart triple drawer configuration, our Addison is a wall mounted bathroom vanity with a sharp slimline design. It has integrated cut-outs for plumbing services and for easy installation. It is constructed from high density moisture resistant particle board for durability assurance and comes with the convenience of ultra-soft closing drawers.

    Our bathroom vanity option allows you to select specific vanity tops to easily align with your personal preference. For example, you can choose between a glacier white solid surface top or Carrara marble solid surface top.

    사양
    • Vanity Considerations:


      1. Available in single or dual drawer cutout arrangements.

      2. All basins must be centred to the drawer front only, as the drawer carcass comes with a centre cut-out to allow for wastage pipes.
      3. Vanity tops do not include pre-cut holes. This is to be cut by the purchaser or their tradesperson at their discretion.
      4. 30-day returns or change of mind are not accepted on vanities as they are made to order.
      5. Vanity orders are excluded from free shipping. Delivery to rural areas may incur an additional shipping fee.
      6. All vanities must be collected within 30 days from the purchase date unless on backorder.

    기술 사양
    • 특징 참조addison-6-drawer-vanity-1278mm
    • 제품군Vanities
    • 제품분류Addison
    • 유형개체 (단일 개체)
    • 게시일2024-02-12
    • 에디션 넘버1
    • 높이(mm)512
    • 너비(mm)1282
    • 깊이(mm)450
    관련성
    • 주 재료MDF 보드
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)95
    분류
    • BIMobject 카테고리위생 - Compound Units
    • IFC 분류가구 요소
    • Uniclass 2015 코드Pr_40_30_78_05
    • Uniclass 2015 설명Bathroom furniture
    • OmniClass 번호23-21 19 15 33 13
    • OmniClass 제목Residential Bathroom Specialty Casework