제품 게시
Adria Stone Basin
Adria Stone Basin
    ABI Interiors

    Adria Stone Basin

    The Adria Basin Sink is a sculpted natural granite round sink featuring smooth lines and a satin finish. It effortlessly enhances a contemporary bathroom, standing out as a true hero piece.

    Adria’s stone surface adds an element of luxury to the home while being extremely durable, making it perfect for a high-traffic area.

    사양
    • Please Note:

      – We recommend sealing this sink with a natural stone sealer to preserve its stunning finish for years to come.

      Features:

      – Natural granite construction to ensure incredible strength and minimal maintenance.
      – Available in two finishes to complement any scheme.
      – Generous diameter provides ample washing space.

    기술 사양
    • 특징 참조adria-stone-basin
    • 제품군Bench Mount Basins
    • 제품분류Adria
    • 유형개체 (단일 개체)
    • 게시일2024-02-02
    • 에디션 넘버1
    • 높이(mm)140
    • 너비(mm)420
    • 깊이(mm)420
    관련성
    • 주 재료Granite
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)11.5
    분류
    • BIMobject 카테고리위생 - 세면기
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96
    • Uniclass 2015 설명Wash basins, sinks and troughs
    • OmniClass 번호23-31 13 11
    • OmniClass 제목Single Sinks