제품 게시
Elysian Basin Mixer Extended
Elysian Basin Mixer Extended
Elysian Basin Mixer Extended
Elysian Basin Mixer Extended
Elysian Basin Mixer Extended
Elysian Basin Mixer Extended
Elysian Basin Mixer Extended
Elysian Basin Mixer Extended
Elysian Basin Mixer Extended
    ABI Interiors

    Elysian Basin Mixer Extended

    Our Elysian Basin Mixer Extended has been designed with your home in mind; ready to enhance your bathroom’s space.

    Representing exceptional functionality, the Elysian Basin Mixer Extended is best suited for bench-mounted basins, elevating the area with its striking height.

    Complete the look and pair your new basin mixer with the other items in our Elysian range.

    Styling with excellence is styling with Elysian.

    기술 사양
    • 특징 참조elysian-basin-mixer-extended
    • 제품군Basin Mixers
    • 제품분류Elysian
    • 유형개체 (단일 개체)
    • 게시일2024-02-07
    • 에디션 넘버1
    • 높이(mm)329
    • 너비(mm)53
    • 깊이(mm)182.5
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)1.83
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 15 11
    • OmniClass 제목Sink Cartridge Faucets