제품 게시
Elysian Floor-Mounted Bath Filler with Mixer
Elysian Floor-Mounted Bath Filler with Mixer
Elysian Floor-Mounted Bath Filler with Mixer
Elysian Floor-Mounted Bath Filler with Mixer
Elysian Floor-Mounted Bath Filler with Mixer
Elysian Floor-Mounted Bath Filler with Mixer
    ABI Interiors

    Elysian Floor-Mounted Bath Filler with Mixer

    Let dignity and class watch over your freestanding bath or basin with our Elysian Floor-Mounted Basin/Bath Filler with Mixer.

    It epitomises artwork and function, leaving your walls undisturbed and your guests impressed. Grounded wherever you choose, the plunging arch is a celebration of contemporary design. The mixer is streamlined into the solid brass construction for ultimate ease.

    Take a token of resort-luxury into your home, with the Elysian Floor-Mounted Basin/Bath Filler with Mixer.

    기술 사양
    • 특징 참조elysian-floor-mounted-bath-filler-with-mixer
    • 제품군Tapware
    • 제품분류Elysian
    • 유형개체 (단일 개체)
    • 게시일2024-02-15
    • 에디션 넘버1
    • 높이(mm)1109
    • 너비(mm)160
    • 깊이(mm)290
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)3.6
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 15 13
    • OmniClass 제목Bathtub Cartridge Faucets