제품 게시
Elysian Minimal Wall-Mounted Set
Elysian Minimal Wall-Mounted Set
Elysian Minimal Wall-Mounted Set
Elysian Minimal Wall-Mounted Set
Elysian Minimal Wall-Mounted Set
Elysian Minimal Wall-Mounted Set
Elysian Minimal Wall-Mounted Set
Elysian Minimal Wall-Mounted Set
    ABI Interiors

    Elysian Minimal Wall-Mounted Set

    Infiniti Technology is all about interchangeable tapware. It has been specifically manufactured to provide the option to have your finish and handle style changed after installation without compromising your existing waterproofing or tiling.

    Enabling superb versatility, the Elysian Minimal uses innovative ceramic cartridge technology. The mixer’s smooth, sophisticated design incorporates precise temperature and pressure control that’ll help enhance the functionality of your bathroom space.

    Unifying your Mixer and Spout set with a neat and clean finish is our Rounded Rectangle Backplate. With it’s sleek profile, the backplate brings a distinct and sophisticated look.

    기술 사양
    • 특징 참조elysian-minimal-wall-mounted-set
    • 제품군Tapware
    • 제품분류Elysian
    • 유형조립식 (다중 개체)
    • 게시일2024-02-15
    • 에디션 넘버1
    • 높이(mm)118
    • 너비(mm)180
    • 깊이(mm)211
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)2.8
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 15 11
    • OmniClass 제목Sink Cartridge Faucets