제품 게시
Kenley Glass Standoff
Kenley Glass Standoff
Kenley Glass Standoff
Kenley Glass Standoff
Kenley Glass Standoff
    ABI Interiors

    Kenley Glass Standoff

    Every detail deserves to shine and our Kenley Glass Standoff is the perfect finishing touch.

    Modern and sleek in design, this standoff is constructed from durable 304 stainless steel and is commonly used for secure point-fixing for glass panels both internally and externally. Keep your balcony, staircase, or decking panels coherent with the rest of your home’s fixtures with our Kenley Glass Standoff, available in four signature finishes.

    기술 사양
    • 특징 참조kenley-glass-standoff
    • 제품군Hardware
    • 제품분류Kenley
    • 유형개체 (단일 개체)
    • 게시일2024-03-14
    • 에디션 넘버1
    • 높이(mm)45
    • 너비(mm)45
    • 깊이(mm)60
    관련성
    • 주 재료Stainless steel 304
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.62
    분류
    • BIMobject 카테고리문 - Hardware
    • IFC 분류문
    • Uniclass 2015 코드Pr_30_36_33
    • Uniclass 2015 설명General hardware
    • OmniClass 번호23-21 19 17 13
    • OmniClass 제목Casework Component Hardware