제품 게시
Kingsley Assembly Bench Mounted Set
Kingsley Assembly Bench Mounted Set
Kingsley Assembly Bench Mounted Set
Kingsley Assembly Bench Mounted Set
Kingsley Assembly Bench Mounted Set
    ABI Interiors

    Kingsley Assembly Bench Mounted Set

    Our Bench-Mounted Sets simplify the selection process by bundling Assembly Taps with a Kingsley Gooseneck Swivel Spout. The vintage Kingsley style is a charming choice atop benches, featuring a unique interchangeable function that allows you to switch out the handles for a different design or finish after installation. The taps have a traditional assembly system with ceramic disc function and ¼ turn spindles.

    기술 사양
    • 특징 참조kingsley-assembly-bench-mounted-set
    • 제품군Tapware
    • 제품분류Kingsley
    • 유형조립식 (다중 개체)
    • 게시일2024-03-25
    • 에디션 넘버1
    • 높이(mm)380
    • 너비(mm)164
    • 깊이(mm)228
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)2.74
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 15 11
    • OmniClass 제목Sink Cartridge Faucets