제품 게시
Kingsley Assembly Taps & Spout Set
Kingsley Assembly Taps & Spout Set
Kingsley Assembly Taps & Spout Set
Kingsley Assembly Taps & Spout Set
Kingsley Assembly Taps & Spout Set
    ABI Interiors

    Kingsley Assembly Taps & Spout Set

    별점 4.6/54.6(5 리뷰)

    Our elegant Kingsley Assembly Taps & Spout Set will add sophistication to your bathroom. They are constructed from solid brass to provide peace-of-mind durability and have been designed to complement the stunning refinement of our entire Kingsley Provincial Collection.

    This wall-mounted set includes the in-wall body and handle kit and would be ideal for your bathroom basins or bathing needs. The spout is a moulded and hollowed solid brass tapware fixture that guarantees long-lasting durability and provides smooth water flow thanks to its soft curvature.

    기술 사양
    • 특징 참조kingsley-assembly-taps-and-spout-set
    • 제품군Tapware
    • 제품분류Kingsley
    • 유형조립식 (다중 개체)
    • 게시일2024-03-14
    • 에디션 넘버1
    • 높이(mm)84
    • 너비(mm)267
    • 깊이(mm)213
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)1.3
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 19
    • OmniClass 제목Faucet Mixing Valves