제품 게시
Kingsley Hand Shower Holder & BP
Kingsley Hand Shower Holder & BP
Kingsley Hand Shower Holder & BP
Kingsley Hand Shower Holder & BP
Kingsley Hand Shower Holder & BP
    ABI Interiors

    Kingsley Hand Shower Holder & BP

    The Kingsley Adjustable Hand Shower Holder & BP has been designed as a flexible holster for our Kingsley Hand Shower with a built-in BP connection point for your shower hose.

    Made from solid brass, it will remain a reassuringly durable fixture in the bathroom for many years to come. Its subtle ornate detailing continues the level of stunning refinement across our Kingsley Provincial range.

    기술 사양
    • 특징 참조kingsley-hand-shower-holder-and-bp
    • 제품군Showers
    • 제품분류Kingsley
    • 유형개체 (단일 개체)
    • 게시일2024-04-09
    • 에디션 넘버1
    • 높이(mm)68
    • 너비(mm)68
    • 깊이(mm)117
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.29
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20
    • Uniclass 2015 설명Sanitary fittings and accessories
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers