제품 게시
Kingsley Mixer & Spout Set
Kingsley Mixer & Spout Set
Kingsley Mixer & Spout Set
Kingsley Mixer & Spout Set
Kingsley Mixer & Spout Set
    ABI Interiors

    Kingsley Mixer & Spout Set

    The premium Kingsley Mixer & Spout Set would bring elegance and a level of sophistication to your bathroom with its elegant flourishes and unique curves.

    The spout is a moulded and hollowed solid brass tapware fixture that guarantees long-lasting durability and provides smooth water flow thanks to its soft curvature. The mixer uses innovative ceramic cartridge technology and equally has a solid brass construction to guarantee long-lasting durability.

    This premium product has been specially designed to complement the stunning refinement seen across our complete Kingsley Provincial range.

    기술 사양
    • 특징 참조kingsley-mixer-and-spout-set
    • 제품군Tapware
    • 제품분류Kingsley
    • 유형조립식 (다중 개체)
    • 게시일2024-03-14
    • 에디션 넘버1
    • 높이(mm)121
    • 너비(mm)107
    • 깊이(mm)203
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)1.46
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 15 11
    • OmniClass 제목Sink Cartridge Faucets