제품 게시
Kingsley Shower Rail
Kingsley Shower Rail
Kingsley Shower Rail
Kingsley Shower Rail
Kingsley Shower Rail
    ABI Interiors

    Kingsley Shower Rail

    The Kingsley Shower Rail has been specifically designed to accompany your Kingsley Hand Shower.

    Thanks to its solid brass construction, it will remain a reassuringly durable and functional fixture in the bathroom for years to come. Its subtle ornate detailing continues the level of stunning refinement across our Kingsley Provincial range.

    기술 사양
    • 특징 참조kingsley-shower-rail
    • 제품군Showers
    • 제품분류Kingsley
    • 유형개체 (단일 개체)
    • 게시일2024-03-14
    • 에디션 넘버1
    • 높이(mm)670
    • 너비(mm)105
    • 깊이(mm)81
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)13.5
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류가구 요소
    • Uniclass 2015 코드Pr_40_20_87_75
    • Uniclass 2015 설명Shower fittings package
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers