제품 게시
Kingsley Toilet Roll Holder
Kingsley Toilet Roll Holder
Kingsley Toilet Roll Holder
Kingsley Toilet Roll Holder
Kingsley Toilet Roll Holder
    ABI Interiors

    Kingsley Toilet Roll Holder

    Adding a level of sophistication to your bathroom, the elegant curves and flourishes of the Kingsley Toilet Roll Holder turns an everyday accessory into something much more unique. Pleasingly functional, its solid brass construction ensures impressive durability too.

    This premium product has been specially designed to complement the stunning refinement seen across our complete Kingsley Provincial range.

    기술 사양
    • 특징 참조kingsley-toilet-roll-holder
    • 제품군Toilet Accessories
    • 제품분류Kingsley
    • 유형개체 (단일 개체)
    • 게시일2024-03-14
    • 에디션 넘버1
    • 높이(mm)115
    • 너비(mm)156
    • 깊이(mm)77
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.57
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류가구 요소
    • Uniclass 2015 코드Pr_40_20_76_88
    • Uniclass 2015 설명Toilet roll holders
    • OmniClass 번호23-21 43 15 31
    • OmniClass 제목Toilet Tissue Dispensers