제품 게시
Kingsley Wall-Mounted Spout
Kingsley Wall-Mounted Spout
Kingsley Wall-Mounted Spout
Kingsley Wall-Mounted Spout
Kingsley Wall-Mounted Spout
    ABI Interiors

    Kingsley Wall-Mounted Spout

    The Kingsley Wall-Mounted Spout is a moulded and hollowed solid brass tapware fixture, which guarantees long-lasting durability and provides smooth water flow thanks to its soft curvature.

    It would work beautifully as both a basin and a bath spout, its elegant flourishes instantly enhancing your bathroom. This wall-mounted spout complements our complete Kingsley Provincial range.

    기술 사양
    • 특징 참조kingsley-wall-mounted-spout
    • 제품군Spouts
    • 제품분류Kingsley
    • 유형개체 (단일 개체)
    • 게시일2024-04-09
    • 에디션 넘버1
    • 높이(mm)121
    • 너비(mm)55
    • 깊이(mm)205
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.44
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류밸브
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 00
    • OmniClass 제목Faucets