제품 게시
Milani Assembly Bench-Mounted Set
Milani Assembly Bench-Mounted Set
Milani Assembly Bench-Mounted Set
Milani Assembly Bench-Mounted Set
Milani Assembly Bench-Mounted Set
Milani Assembly Bench-Mounted Set
Milani Assembly Bench-Mounted Set
Milani Assembly Bench-Mounted Set
    ABI Interiors

    Milani Assembly Bench-Mounted Set

    Our Bench-Mounted Sets simplify the selection process by bundling Assembly Taps with a Gooseneck Swivel Spout. The modern Milani style is a sleek choice atop benches, featuring a unique interchangeable function that allows you to switch out the handles for a different design or finish after installation. The taps have a traditional assembly system with ceramic disc function and ¼ turn spindles.

    기술 사양
    • 특징 참조milani-assembly-bench-mounted-set
    • 제품군Tapware
    • 제품분류Milani
    • 유형조립식 (다중 개체)
    • 게시일2024-04-09
    • 에디션 넘버1
    • 높이(mm)380
    • 너비(mm)186
    • 깊이(mm)253
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)2.92
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 15 11
    • OmniClass 제목Sink Cartridge Faucets