제품 게시
Milani Assembly Taps & Spout Set
Milani Assembly Taps & Spout Set
Milani Assembly Taps & Spout Set
Milani Assembly Taps & Spout Set
Milani Assembly Taps & Spout Set
Milani Assembly Taps & Spout Set
Milani Assembly Taps & Spout Set
Milani Assembly Taps & Spout Set
    ABI Interiors

    Milani Assembly Taps & Spout Set

    Infiniti Technology is all about interchangeable tapware. It has been specifically manufactured to provide the option to have your finish and handle style changed after installation without compromising your existing waterproofing or tiling.

    Enabling superb versatility, our Assembly Taps come in three different handle designs, which include the minimalist Barre, the vintage Cross and the smooth rounded single Milani hand mixer.

    기술 사양
    • 특징 참조milani-assembly-taps-and-spout-set
    • 제품군Tapware
    • 제품분류Milani
    • 유형조립식 (다중 개체)
    • 게시일2024-04-09
    • 에디션 넘버1
    • 높이(mm)84
    • 너비(mm)168
    • 깊이(mm)203
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)1.27
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 19
    • OmniClass 제목Faucet Mixing Valves