제품 게시
Milani Basin Mixer
Milani Basin Mixer
Milani Basin Mixer
Milani Basin Mixer
Milani Basin Mixer
Milani Basin Mixer
Milani Basin Mixer
    ABI Interiors

    Milani Basin Mixer

    Milani basin mixer is a stylish minimalistic designed faucet. Using a conventional cartridge for optimum practicality. Simply lift to control water pressure and turn clockwise or anti-clockwise to control temperature. All drill out holes are standard and designed for an easy installation process.

    기술 사양
    • 특징 참조milani-basin-mixer
    • 제품군Basin Mixers
    • 제품분류Milani
    • 유형개체 (단일 개체)
    • 게시일2024-02-07
    • 에디션 넘버1
    • 높이(mm)152
    • 너비(mm)50
    • 깊이(mm)166
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)1.4
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 15 11
    • OmniClass 제목Sink Cartridge Faucets