제품 게시
Milani Progressive Wall-Mounted Set
Milani Progressive Wall-Mounted Set
Milani Progressive Wall-Mounted Set
Milani Progressive Wall-Mounted Set
Milani Progressive Wall-Mounted Set
Milani Progressive Wall-Mounted Set
Milani Progressive Wall-Mounted Set
Milani Progressive Wall-Mounted Set
    ABI Interiors

    Milani Progressive Wall-Mounted Set

    Infiniti Technology is all about interchangeable tapware. It has been specifically manufactured to provide the option to have your finish and handle style changed after installation without compromising your existing waterproofing or tiling.

    Providing superb versatility, the Progressive mixer comes in three different handle designs, which include the minimalist Barre, the vintage Cross and the smooth rounded single Milani hand mixer.

    Progressive ensures ease of operation for the user with precise temperature control at a twist of the dial. When using progressive cartridge technology you twist in one clockwise motion starting at low-pressure cold up to high pressure cold. Once turned halfway warm water is introduced at full pressure. The dial is then precisely adjustable for the perfect temperature right up to maximum temperature when fully turned.

    Unifying your Mixer and Spout set with a neat and clean finish is our Rounded Rectangle Backplate. With it’s sleek profile, the backplate brings a distinct and sophisticated look.

    기술 사양
    • 특징 참조milani-progressive-wall-mounted-set
    • 제품군Tapware
    • 제품분류Milani
    • 유형개체 (단일 개체)
    • 게시일2024-03-19
    • 에디션 넘버1
    • 높이(mm)84
    • 너비(mm)180
    • 깊이(mm)211
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)2.8
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 15 11
    • OmniClass 제목Sink Cartridge Faucets