제품 게시
Namika Wall-Mounted Spout
Namika Wall-Mounted Spout
Namika Wall-Mounted Spout
Namika Wall-Mounted Spout
Namika Wall-Mounted Spout
    ABI Interiors

    Namika Wall-Mounted Spout

    Introducing the Namika Wall-Mounted Spout — a fixture that celebrates the craftsmanship of intricate design. It emulates the water efficiency of our Wall-Mounted Spout with the addition of reeded detailing around the edge to evoke a tactile experience.

    Supporting its sophisticated grooves and elegant design is a solid brass construction that ensures compatibility for everyday use.

    기술 사양
    • 특징 참조namika-wall-mounted-spout
    • 제품군Spouts
    • 제품분류Namika
    • 유형개체 (단일 개체)
    • 게시일2024-03-19
    • 에디션 넘버1
    • 높이(mm)84
    • 너비(mm)60
    • 깊이(mm)205
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.37
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류밸브
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-11 00 00
    • OmniClass 제목Site Products