제품 게시
Nelios Concrete Pedestal Basin
Nelios Concrete Pedestal Basin
Nelios Concrete Pedestal Basin
Nelios Concrete Pedestal Basin
Nelios Concrete Pedestal Basin
Nelios Concrete Pedestal Basin
    ABI Interiors

    Nelios Concrete Pedestal Basin

    Adding a unique focal point to your space, this rounded concrete wall-hung basin and pedestal provide the perfect solution to your bathroom or washroom requirements.

    Available in grey, almond and white finishes, the genuine concrete construction creates a one-off textural aesthetic for each product that uniquely defines your design.

    As the basin and pedestal can be separated, the interchangeable pedestal can be conveniently slipped in underneath the wall-mounted basin, so you can mix and match based on your personal colour preference.

    기술 사양
    • 특징 참조nelios-concrete-pedestal-basin
    • 제품군Pedestal Basins
    • 제품분류Nelios
    • 유형개체 (단일 개체)
    • 게시일2025-02-24
    • 에디션 넘버1
    • 높이(mm)865
    • 너비(mm)420
    • 깊이(mm)320
    관련성
    • 주 재료콘크리트
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)46.9
    분류
    • BIMobject 카테고리위생 - 세면기
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96
    • Uniclass 2015 설명Wash basins, sinks and troughs
    • OmniClass 번호23-31 13 11
    • OmniClass 제목Single Sinks