제품 게시
Sofia Basin Sink
Sofia Basin Sink
    ABI Interiors

    Sofia Basin Sink

    The Sofia Basin is a moulded solid surface sink with an organic rounded square profile that is complimented by a medium thickness rim and a sleek matte finish.

    Its solid construction and durability make it an ideal vanity basin for both powder rooms and bathrooms, while its matte white finish beautifully defines its overall aesthetics.

    기술 사양
    • 특징 참조sofia-basin-sink
    • 제품군Bench Mount Basins
    • 제품분류Sofia
    • 유형개체 (단일 개체)
    • 게시일2024-02-02
    • 에디션 넘버1
    • 높이(mm)110
    • 너비(mm)480
    • 깊이(mm)380
    관련성
    • 주 재료고체 표면
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)8.85
    분류
    • BIMobject 카테고리위생 - 세면기
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96
    • Uniclass 2015 설명Wash basins, sinks and troughs
    • OmniClass 번호23-31 13 11
    • OmniClass 제목Single Sinks