제품 게시
Willow Basin Sink
Willow Basin Sink
Willow Basin Sink
    ABI Interiors

    Willow Basin Sink

    If you’re looking for a beautiful yet subtle bathroom basin for your next renovation or build, look no further than Willow. With its classic oval-shaped top and gently curved base, this sink can be effortlessly paired with any bathroom style.

    The solid surface construction is durable and easy to clean, meaning Willow will withstand daily use while looking remarkable for years to come.

    기술 사양
    • 특징 참조willow-basin-sink
    • 제품군Bench Mount Basins
    • 제품분류Willow
    • 유형개체 (단일 개체)
    • 게시일2024-02-02
    • 에디션 넘버1
    • 높이(mm)120
    • 너비(mm)520
    • 깊이(mm)380
    관련성
    • 주 재료고체 표면
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)7.4
    분류
    • BIMobject 카테고리위생 - 세면기
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96
    • Uniclass 2015 설명Wash basins, sinks and troughs
    • OmniClass 번호23-31 13 11
    • OmniClass 제목Single Sinks