제품 게시
AET Landscape Rack for Solar Collectors
AET Solar

AET Landscape Rack for Solar Collectors

Designed for collectors mounted in landscape orientation only. Collector tilt angles between 20° and 60° from horizontal. To be installed 20% of the collector length inward of the collectors short end.

사양
  • Support Struts/Legs: 

    AISI 6063 T6

    Anodized Aluminum

    Mounting Fasteners: 

    AISI 304 Stainless Steel

    Collector Tilt Angle: 

    20˚ to 60˚ from Horizontal

    Support Strut: 

    20% of collector length inward of collector’s short end

    Rear Leg: 

    70˚ to 90˚ from collector

    Coating: 

    Commercial Bronze Anodizing

    Warranty: 

    10 Years

    American Made

기술 사양
  • 특징 참조AET_Landscape_Rack_
  • 제품군Solar Hot Water Heater
  • 제품분류Solar Landscape Rack
  • 유형개체 (단일 개체)
  • 게시일2024-10-03
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 태양열 난방
  • OmniClass 번호23-33 53 15
  • OmniClass 제목Solar Water Heating Collector Units