제품 게시
FLAT PLATE SOLAR COLLECTORS
Cordivari

FLAT PLATE SOLAR COLLECTORS

Cordivari flat plate solar collectors are manufactured with aluminum frame, insulation of mineral wool, highly selective absorber covered in titanium oxides and tempered glass according to EN 12150, tested against impact according to EN 12975 and EN 9806.

Cordivari flat plate solar collectors are the best solution for efficient and high-performing solar thermal systems thanks to the quality of the materials, the reliability of the functioning and to the multiple opportunities of integration.

사양
  • Applications:

    Forced circulation thermal systems

    Characteristics:

    Lateral connections, universal collector for forced circulation systems

기술 사양
  • 특징 참조flat-plate-solar-collectors
  • 제품군Integrated solar systems
  • 제품분류Compact solar thermal system
  • 유형개체 (단일 개체)
  • 게시일2025-06-19
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 부 재료광물면
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리HVAC - 태양열 난방
  • Uniclass 2015 코드Ss_60_40_37_81
  • Uniclass 2015 설명Solar heating systems
  • CSI 마스터 형식 2014 코드22 33 30.26
  • CSI 마스터 형식 2014 제목Residential, Collector-to-Tank, Heat-Exchanger-Coil, Solar-Electric Domestic Water Heaters
  • OmniClass 번호23-33 53 11
  • OmniClass 제목Solar Water Heating Packaged Units