제품 게시
Duct Probe DBP202
Aircuity

Duct Probe DBP202

The Duct Probe (DPB) interfaces to the ADR500 Router for discrete sensing of temperature, and for drawing air samples back to the SST Series Sensor Suite through the patented MicroDuct® communications path. Depending on the configuration of the Sensor Suite, many additional environmental parameters can be monitored “virtually” such as carbon dioxide (CO2), carbon monoxide (CO), dewpoint temperature, relative humidity (RH); small particles, and total volatile organic compounds (TVOCs). The probes can be mounted directly on a duct, or in outdoor environments.

사양
  • • Duct or facade mounted assembly for sensing both discrete and virtual conditions
    • Designed to operate with the ADR500 Router
    • Provides MicroDuct® termination point, enabling virtual sensing

기술 사양
  • 특징 참조duct_probe_dbp202
  • 제품군Mechanical Equipment
  • 제품분류Duct Probes
  • 유형개체 (단일 개체)
  • 게시일2014-01-01
  • 에디션 넘버1
  • 높이(mm)142.3
  • 너비(mm)192
  • 깊이(mm)288
관련성
  • 주 재료금속
  • 부 재료스테인레스강
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - HVAC
  • OmniClass 번호23-27 15 23
  • OmniClass 제목HVAC Controls