제품 게시
Fire burglary protection cabinet FORT 1950x940x585mm
Fire burglary protection cabinet FORT 1950x940x585mm
    AJ Products

    Fire burglary protection cabinet FORT 1950x940x585mm

    • EN 15659 60P
    • EN 14450, class S2
    • Key or code lock

      Anti-theft cabinet certified according to EN 15659, fire rating 60P and EN 14450, burglary class S2. Provides 60 minutes’ fire protection for paper and protects valuables from theft. Choice of key or code lock.
    사양
      • Height: 1950 mm
      • Width: 940 mm
      • Depth: 585 mm
      • Volume: 535 L
      • Height, internal: 1760 mm
      • Width, internal: 800 mm
      • Depth, internal: 385 mm
      • Colour: Grey
      • Material: Sheet steel
      • Number of shelves: 4
      • Lock type: Electronic code lock
      • Ready for fixing to: Floor
      • Weight: 559 kg
      • Assembly: Assembled
      • Testing: EN 15659, EN 14450, S2
    기술 사양
    • 특징 참조Fire-protection-cabinet-ARMOUR-1950x940x585mm
    • 제품군Changing room
    • 제품분류Storage
    • 유형개체 (단일 개체)
    • 게시일2022-07-04
    • 에디션 넘버1
    • 높이(mm)1950
    • 너비(mm)940
    • 깊이(mm)585
    관련성
    • 주 재료Sheet metal
    • 순 중량(Kg)559
    분류
    • BIMobject 카테고리가구 - Industry
    • IFC 분류가구
    • Uniclass 2015 코드Pr_40_30_78
    • Uniclass 2015 설명Shelves and storage units
    • OmniClass 번호23-21 15 27 13
    • OmniClass 제목Clothing Shelving and Storage Units