제품 게시
Pallet racking ULTIMATE 2500x3600x1100mm 12x1000kg pallets
Pallet racking ULTIMATE 2500x3600x1100mm 12x1000kg pallets
    AJ Products

    Pallet racking ULTIMATE 2500x3600x1100mm 12x1000kg pallets

    별점 3.5/53.5(8 리뷰)

    Ultimate is an adjustable pallet racking system offering high flexibility, which is the result of AJ Products' own design and production. The pallet racking is adjustable in order to create effective logistics, warehouses and goods handling tailored to your specific needs.

    With its unique, space-saving construction, Ultimate is ideal for all environments, from small warehouses to large distributors, that require space for many pallets.

    The racking is easy to assemble and can be complemented with many different accessories, letting you adjust it to your warehouse and the goods stored. This simplifies the storage of goods of different shapes and sizes.

    The Ultimate pallet racking fulfils all industry safety requirements and standards.

    This is a free-standing, complete basic section. Extend the basic unit with the required number of add-on sections. Each add-on section only has one end frame and is designed to join onto the previous racking section. This makes it easy to adjust and adapt the Ultimate pallet racking when your needs change.

    사양
    • Height:2500 mm

      Depth:1100 mm

      Upright width:80 mm

      Support beam length:3600 mm

      Post colour:Galvanised

      Support beam colour:Red

      Support beam colour code:RAL 3020

      Material:SteelSection:BasicNumber of pallets/ section:12

      Pallet load capacity:1000 kg

      Weight:170,88 kg

      Approvals:EN 15512

      Warranty:5 years

    기술 사양
    • 특징 참조Pallet-racking-ULTIMATE-2500x3600x1100mm-12x1000kg-pallets
    • 제품군Changing room
    • 제품분류Racking
    • 유형개체 (단일 개체)
    • 게시일2021-09-16
    • 에디션 넘버1
    • 높이(mm)2500
    • 너비(mm)3600
    • 깊이(mm)1100
    관련성
    • 주 재료
    • 순 중량(Kg)170.88
    분류
    • BIMobject 카테고리가구 - Industry
    • IFC 분류가구
    • Uniclass 2015 코드Pr_40_30_78_79
    • Uniclass 2015 설명Shelf and racking units