제품 게시
ALIZE HYGRO TEMPO CUISINE
ALIZE HYGRO TEMPO CUISINE
ALIZE HYGRO TEMPO CUISINE
ALIZE HYGRO TEMPO CUISINE
ALIZE HYGRO TEMPO CUISINE
ALIZE HYGRO TEMPO CUISINE

    ALIZE HYGRO TEMPO CUISINE

    ALIZÉ HYGRO, TEMPO and VISION humidity-sensitive or timed extract vents fall within the scope of Technical Opinion for humidity controlled ventilation systems ALIZÉ.
    They adjust extraction air flow rates in wet rooms (kitchens, bathrooms, toilets) according to the relative humidity and feature boost timers for additional extraction.

    사양
    • The extraction vent ALIZÉ HYGRO TEMPO (HC) (Kitchen version) ensures a variable airflow depending on the relative humidity of the room and a features a timed airflow boost (30 minutes) whose triggering is activated by the user.

    기술 사양
    • 특징 참조ANJ010009
    • 제품군Extract vents
    • 제품분류Humidity Controlled
    • 유형개체 (단일 개체)
    • 게시일2019-03-01
    • 에디션 넘버1
    • 높이(mm)180
    • 너비(mm)180
    • 깊이(mm)58
    관련성
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리HVAC - 기계식 환기 장치