제품 게시
Telescopic lip dock levellers
Telescopic lip dock levellers
Telescopic lip dock levellers
Telescopic lip dock levellers
    Armo

    Telescopic lip dock levellers

    별점 4.8/54.8(5 리뷰)

    Armo’s telescopic lip dock levellers  RXE e RZS series are used in special application where a standard swing lip leveller can’t be used (cold environments, container loading operations, docked truck opening door just once parked).

    The telescopic lip 500 mm or 1000 mm long is able to lay on truck chassis in almost all its position.

    Our telescopic lip levellers are:

    Made in Italy, entirely designed and built into Armo’s factory
    made with robotic production of the latest generation
    in line with the main job’s safety rules

    사양
    • Telescopic lip lenght
      Armo’s telescopic lip can be 500 or 1000 mm long, to suit all customer’s needs.

      Laying surface
      Front lip part is provided with a wide surface, suitable to lay on a truck in complete safety.

      Two buttons control box
      Upper frame (up/down) and lip (forward/backward) movements are controlled by two independent buttons: you can lay the lip exactly where you need.

      Automatic parking button
      When operations are finished, press just ONE button, and the dock leveller is automatically parked back into its rest position.

      Side flaps
      Telescopic lip levellers 2200 mm wide are provided with two 100 mm flaps, to be able to load smaller trucks.

    기술 사양
    • 특징 참조telescopic-lip-dock-levellers
    • 제품군Loading bays
    • 제품분류Dock Levellers
    • 유형개체 (단일 개체)
    • 게시일2020-04-15
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리로딩 장비 - Dock levellers