제품 게시
Steel tree grate – HEDERA
Steel tree grate – HEDERA
Steel tree grate – HEDERA
Steel tree grate – HEDERA
Steel tree grate – HEDERA
Steel tree grate – HEDERA
    ATECH SAS

    Steel tree grate – HEDERA

    Discover the tree grate with the HEDERA design. Available in 3 sizes and 3 thicknesses, it is made of steel and offers aestheticism, security.

    사양
    • Materials & Finishes:
      Steel structure th. 4 (pedestrian resistance), 6 or 10 mm with anti-corrosion treatment and hot lacquered RAL or AkzoNobel colours of your choice
      Fixing:
      Support frame in angle L45 x h45 x 5 mm with anchoring legs
      Assembling of the two half grids by included screws
      Structure with 5 straight stems to embed in concrete

    기술 사양
    • 특징 참조ATC010020
    • 제품군Urban Furniture
    • 제품분류Outdoor Furniture
    • 유형개체 (단일 개체)
    • 게시일2020-02-02
    • 에디션 넘버1
    관련성
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리조경 - 야외 가구