제품 게시
Backless Bench - A-LINÉA
Backless Bench - A-LINÉA
Backless Bench - A-LINÉA
Backless Bench - A-LINÉA
Backless Bench - A-LINÉA
Backless Bench - A-LINÉA
    ATECH SAS

    Backless Bench - A-LINÉA

    In its range, A-LINÉA has the single steel backless bench model with an optional flower pot in recyclable polyethylene.

    사양
    • Materials & Finishes:
      Steel structure th. 3 mm with anti-corrosion treatment and hot lacquered, RAL or AkzoNobel colours of your choice
      Fixing:
      To embed in concrete with a hammer drill, structure with 4 holes Ø 13 mm (screws not included)
      Option:
      Extravase flower pot in recyclable polyethylene, choice among 17 colours included

    기술 사양
    • 특징 참조ATC020011
    • 제품군Urban Furniture
    • 제품분류Outdoor Furniture
    • 유형개체 (단일 개체)
    • 게시일2020-02-02
    • 에디션 넘버1
    관련성
    • 주 재료
    • 부 재료폴리에틸렌
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리조경 - 야외 가구