제품 게시
Circular backless bench – PASTEL
Circular backless bench – PASTEL
Circular backless bench – PASTEL
Circular backless bench – PASTEL
Circular backless bench – PASTEL
Circular backless bench – PASTEL
    ATECH SAS

    Circular backless bench – PASTEL

    The PASTEL circular backless bench is an hybrid solution for your urban space. The seat provides place to put a tree or a flower pot in the middle.

    사양
    • Materials & Finishes:
      Steel structure th. 8 mm
      Steel slats th. 4 mm, h 40 mm with anti-corrosion treatment and hot lacquered, standard colours RAL 6019 / RAL 6034 / RAL 4005 / RAL 3015 / RAL 1034 / RAL 2012 / RAL 5024 / RAL 7024
      Fixing:
      To embed in concrete with a hammer drill, structure with 8 holes Ø 13 mm (screws not included)
      Options :
      Amphor flower pot colours Charcoal Grey, Melon Yellow, Pastel Blue or Blue Lilac
      Planting liner colour Black (Ask us a price offer)

    기술 사양
    • 특징 참조ATC020013
    • 제품군Urban Furniture
    • 제품분류Outdoor Furniture
    • 유형개체 (단일 개체)
    • 게시일2020-02-02
    • 에디션 넘버1
    관련성
    • 주 재료
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리조경 - 야외 가구