제품 게시
Support velo SYNERGIE
Support velo SYNERGIE
Support velo SYNERGIE
Support velo SYNERGIE
Support velo SYNERGIE
Support velo SYNERGIE
    ATECH SAS

    Support velo SYNERGIE

    The SYNERGIE cycle rack is a tool perfectly suited for the city. Made of anti-corrosion treated steel for added strength, it is available in 3 colors.

    사양
    • Materials & Finishes:
      Steel structure th. 5 mm with anti-corrosion treatment and hot lacquered 3 colours of your choice
      Fixing:

      To embed in concrete with a hammer drill, provide a concrete basement of 500 x 500 mm
      On base plate, post with 4 holes Ø 13 mm (screws not included)

      Other possible material and finish to discover

    기술 사양
    • 특징 참조ATC030003
    • 제품군Urban Furniture
    • 제품분류Outdoor Furniture
    • 유형개체 (단일 개체)
    • 게시일2020-02-02
    • 에디션 넘버1
    관련성
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리조경 - 야외 가구