제품 게시
Gorge top cap bollard – SYNERGIE
Gorge top cap bollard – SYNERGIE
Gorge top cap bollard – SYNERGIE
Gorge top cap bollard – SYNERGIE
Gorge top cap bollard – SYNERGIE
Gorge top cap bollard – SYNERGIE
    ATECH SAS

    Gorge top cap bollard – SYNERGIE

    The gorge top cap bollard SYNERGIE is made of painted steel. Available in 3 colours, it fits ideally in the urban space.

    사양
    • Materials & Finishes:
      Steel structure th. 3 mm with anti-corrosion treatment and hot lacquered 3 colours of your choice
      Fixing:
      To embed on the ground with a hammer drill, provide a concrete base of 500 x 500 mm
      On base plate, post with 3 holes Ø 12 mm (screws not included)
      By sleeve, provide a concrete base of 500 x 500 mm (Ask us a price offer)
      Option:
      PRM

    기술 사양
    • 특징 참조ATC030008
    • 제품군Urban Furniture
    • 제품분류Outdoor Furniture
    • 유형개체 (단일 개체)
    • 게시일2020-02-02
    • 에디션 넘버1
    관련성
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리조경 - 야외 가구