제품 게시
Cylindric planter – Patine
Cylindric planter – Patine
Cylindric planter – Patine
Cylindric planter – Patine
Cylindric planter – Patine
Cylindric planter – Patine
    ATECH SAS

    Cylindric planter – Patine

    Discover Patine, the cylindric planter. Available in painted steel or corten steel, it is the solution to green your urban space.

    사양
    • Materials & Finishes:
      Steel planter th. 2 mm with anti-corrosion treatment and hot lacquered steel, RAL or AkzoNobel colours of your choice / Stabilizated corten steel structure th. 2 mm
      Fixing:
      To put on the ground
      Options:
      Adjustable feet (adjustment on a maximum height of 120 mm)
      Integrated system for pallet jack

    기술 사양
    • 특징 참조ATC040005
    • 제품군Urban Furniture
    • 제품분류Outdoor Furniture
    • 유형개체 (단일 개체)
    • 게시일2020-02-02
    • 에디션 넘버1
    관련성
    • 주 재료
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리조경 - 야외 가구