제품 게시
ATT Manhole Cover with gas lifters - square shape and filling option
ATT

ATT Manhole Cover with gas lifters - square shape and filling option

Standard gas-tight manholes consist of an upper and a lower part, a screw fastening ensuring a secure and stable closure and reinforcement made of „black steel”. They are equipped with an O-ring seal between two parts of the hatch.Manhole covers are available in various options and sizes. They are widely used in industrial and public facilities. In shops, exhibition halls, restaurants, workshops, warehouses, and other places where access to underfloor installations is required.

The basic filling of the manhole cover is concrete class C35/C45 and a smooth or corrugated steel plate. Alternatively it can be filled with floor tiles, resin, paving stones etc.

ADVNATAGES

- easy access to underfloor installations

- isolation against odours

- gas- and waterproof

- simple opening system

- high durability

- aesthetically appealing

ATT offers standard and customized single-plate or modular manhole covers.

사양
  • - Standard intrnal dimensions: from 300x300 up to 1000x1000,

    - Load class: up to D400,

    - checker plate or filling option,

    - contains sealing gasket.

기술 사양
  • 특징 참조manhole-cover-square-shape-with-gas-lifters-filling-option
  • 제품군ATT Floor Boxes
  • 제품분류ATT Floor Boxes
  • 유형조립식 (다중 개체)
  • 게시일2024-10-28
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가폴란드
  • 제조국가폴란드
분류
  • BIMobject 카테고리바닥재 - 바닥 시스템
  • IFC 분류Floor
  • ETIM 코드EC012284
  • ETIM 이름Floor hatch