제품 게시
ATT Manhole Cover without gas lifters - square shape and checker plate
ATT

ATT Manhole Cover without gas lifters - square shape and checker plate

The ATT Square Manhole Cover without Gas Lifters and Checker Plate is a reliable and robust access solution developed for architects, engineers, and construction professionals involved in the planning and execution of public, industrial, and urban infrastructure. This product is particularly suited to areas where lifting assistance is not required, and access is needed less frequently, such as in promenades, roadways, utility zones, water treatment facilities, or technical service areas.

Made from high-quality stainless steel—including AISI 304, AISI 316, and the corrosion-resistant AISI 316TI—this manhole cover ensures long-term durability, even in environments exposed to high humidity, chemicals, or mechanical wear. Its pressed design and solid checker plate surface offer increased resistance to slipping, making it suitable for both pedestrian and light vehicular traffic.

The simplicity of the cover’s construction, with minimal welded joints, supports hygienic conditions and enhances long-term structural integrity. Its compact form enables straightforward installation, while gas-tight and watertight sealing provides protection for underlying utilities against moisture ingress, contamination, and odor release.

The checker plate surface adds mechanical strength and slip resistance, which makes this product an effective and low-maintenance solution in both technical and aesthetic terms. It is a proven component in projects where function, safety, and discreet appearance are equally important.

Advantages:

Made from AISI 304, AISI 316, or AISI 316TI stainless steel for enhanced corrosion resistance.

Sturdy checker plate design supports mechanical loads and provides anti-slip safety.

Gas-tight and watertight sealing enhances safety and protects underground installations.

Suitable for various public and industrial environments.

Easy to install and maintain, with hygienic construction minimizing welds.

Available in different sizes and load capacities to meet project-specific needs.

The ATT Square Manhole Cover without Gas Lifters and Checker Plate is a well-balanced solution that combines structural reliability with practical performance, tailored for modern architectural and infrastructure demands.

사양
  • - Standard intrnal dimensions: from 300x300 up to 1000x1000,

    - Load class: up to D400,

    - checker plate or filling option,

    - contains sealing gasket.

기술 사양
  • 특징 참조manhole-cover-square-shape-without-gas-lifters-checker-plate-copy
  • 제품군ATT Floor Boxes
  • 제품분류ATT Floor Boxes
  • 유형조립식 (다중 개체)
  • 게시일2024-10-28
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가폴란드
  • 제조국가폴란드
분류
  • BIMobject 카테고리바닥재 - 바닥 시스템
  • IFC 분류Floor
  • ETIM 코드EC012284
  • ETIM 이름Floor hatch