제품 게시
AZEK® Cornerboards
AZEK® Cornerboards
    AZEK Exteriors

    AZEK® Cornerboards

    A SEAMLESS TRANSITION FROM SIDING

    With seams that will not open, AZEK® Cornerboards offer faster and more aesthetically pleasing installations to complement any home exterior. Unlike the two-piece cornerboards in the marketplace, which attract dirt in the seam, our one-piece cornerboards feature smooth outside edges to keep dirt away and help prevent cuts during installation.

    사양
    • Enjoy the beauty and benefits of AZEK Cornerboard:

      • Stands up to harsh weather
      • Resists stains, scratches, and fading
      • Quick and easy installation
      • Resists mold, mildew, and moisture damage
      • Suitable for ground contact
      • UV protection inside and out
      • Does not require paint for protection, but easily accepts paint
      • Same color, look, and feel as AZEK Moulding
      • Covered by a Lifetime Limited Warranty
      • Available in White in Smooth and Woodgrain finishes

      Keywords: corner board, trim board, home trim, house trim, cornered trim, corner siding

    기술 사양
    • 특징 참조Azek-Cornerboards
    • 제품군Trim
    • 제품분류Cornerboards
    • 유형개체 (단일 개체)
    • 게시일2021-09-20
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 자재 - Other