제품 게시
Mille Nuits Chandelier 8L
Baccarat

Mille Nuits Chandelier 8L

A unique expression of restyled Oriental magic, the « Mille Nuits » collection designed by Mathias conjures up the baroque refinement of Persian legends and the splendor of palaces from Arabian Nights tales. The emblematic Baccarat ruby red octagonal tassel hangs amongst the hexagonal and prismatic crystal pieces. Wonderfully cut crystal emphasizes the diffusion of light and the glitter of the Mille Nuits chandelier. True to the Baccarat tradition, this sumptuous chandelier blends in perfectly with every sophisticated home interior.  The all-crystal chandelier comes with optional candleholders.

사양

기술 사양
  • 특징 참조mille-nuits-chandelier-8l
  • 제품군Chandeliers
  • 제품분류Mille Nuits Chandelier 8L
  • 유형개체 (단일 개체)
  • 게시일2023-04-24
  • 에디션 넘버1
  • 높이(mm)1000
  • 너비(mm)890
  • 깊이(mm)890
관련성
  • 순 중량(Kg)25.2
분류
  • BIMobject 카테고리조명 - 천장 설치
  • IFC 분류램프
  • OmniClass 번호23-35 47 11 17
  • OmniClass 제목Chandelier