제품 게시
Metacaulk® Smoke & Acoustic 90 (SAS 90)
Balco USA

Metacaulk® Smoke & Acoustic 90 (SAS 90)

DESCRIPTION: High-quality sealing compound comprised of acrylic latex essential for non-fire-rated penetrations and joints in achieving and maintaining the required Sound Transmission Class (STC) rating for airborne sound and preventing the passage of smoke and toxic gases in smoke barrier partitions, as required by the IBC.

FEATURES:

  • Excellent freeze-thaw
  • High adhesion, tough long-lasting bond
  • 2-year shelf life
  • Flexible, non-sag set, water cleanup capabilities; paintable
  • Mold and mildew resistant

PERFORMANCE: Tested in accordance with ASTM E90, ASTM E84, ASTM E834, ASTM C919, ASTM G21; Low VOC content; meets LEED V4 Emissions requirements; STC rating 52; Compliant with the Buy America Act

SAS 90 One-sheet

기술 사양
  • 특징 참조mc-sas-90
  • 제품군Firestop
  • 제품분류Through-penetration, Linear Joint
  • 게시일2022-07-21
  • 에디션 넘버1
분류
  • BIMobject 카테고리내화성 제품 - 화재 차단재