제품 게시
CID Cast-In Firestop Devices
CID Cast-In Firestop Devices
CID Cast-In Firestop Devices

    CID Cast-In Firestop Devices

    Eliminate core-drilling and firestop after the concrete pour with SpecSeal CID Cast-In Firestop Devices. SpecSeal Cast-In Devices are a sleeve, concrete form and firestop rolled into a single device. SpecSeal Cast-In Devices are available in a range of sizes and heights to accommodate penetrant up to 6" Trade Size penetrants and concrete depths of up to 36".

    사양
    • The firestop system shall be a single component, molded plastic sleeve supplied with a fully encapsulated, tamper-proof integral firestop system and smoke sealing gasket. The device shall be installed in accordance with the manufacturer’s written instructions. A single device may be used for both metal and plastic piping accommodating heights up to 8” via cutting or for heights over 8” with extensions utilizing an adjustable pin. Sleeve is bidirectional and designed for both floor and ceiling penetrations. The device shall also be certified by Underwriters Laboratories Inc. (UL) as a through-penetration firestop device when tested to ASTM E814 (UL1479) and CAN/ULC-S115 for up to a three hour rating. The device shall also be certified by Underwriters Laboratories Inc. (UL) as a Class 1 water rated system and has withstood a 3-ft head of water for 72 hours with no leakage (per UL-1479 W-rating). Manufactured in the United States in an ISO certified manufacturing facility.

    기술 사양
    • 특징 참조sti-cd2-3-4-600m
    • 제품군Firestopping
    • 제품분류SpecSeal®
    • 유형개체 (단일 개체)
    • 게시일2017-08-21
    • 에디션 넘버1
    관련성
    • 주 재료PE/PP
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리내화성 제품 - 화재 차단재
    • UNSPSC 이름Fire protection
    • UNSPSC 코드4619