제품 게시
Box Roller Blinds | Shades Q-Box
Box Roller Blinds | Shades Q-Box
Box Roller Blinds | Shades Q-Box
Box Roller Blinds | Shades Q-Box
Box Roller Blinds | Shades Q-Box
Box Roller Blinds | Shades Q-Box
Box Roller Blinds | Shades Q-Box
Box Roller Blinds | Shades Q-Box
Box Roller Blinds | Shades Q-Box
    BANDALUX

    Box Roller Blinds | Shades Q-Box

    별점 4.6/54.6(13 리뷰)

    Elegance in harmony with contemporary architecture

    The shade with the Q-Box system is ideal for outdoor use, thanks to its high-quality stainless steel materials, which ensure great durability.

    Aesthetically, this is a system with simple, refined lines that fits in perfectly with the contemporary architectural style of both the façades of buildings and their interiors. Allows for ceiling- or wall-mounted installation.

    BOX MEASUREMENTS: 55 mm (for larger sizes, please download B-Box Roller Shade System)

    OPERATION: Chain / Motor 

    사양
    • Bandalux Q-Box roller shade system with [chain or Bandalux or Somfy motor] operation for indoor installation. [The chain-operated system includes a child safety device that complies with European standard EN 13120]. The outdoor installation may be set up via self-supporting side channels in aluminum with a [Qualicoat lacquer or anodized Qualanod] finish. The squared box of the Q-Box shade system, measuring 55 mm, consists of one profile in extruded aluminum with a [l Qualicoat lacquer or anodized Qualanod] finish. Mounted to [wall / ceiling / recess] via specific steel supports. The fabric is rolled up and down via aluminum tubes with diameter of [28 or 32 mm], depending on the size of the shade, [ with a teardrop or circular (20 mm diameter) bottom rail hidden beneath the fabric or with a Slim 25 bottom rail in view]. The colors of the profile and decorative elements are coordinated with the color of the fabric or in keeping with customer specifications.

      Option of crank-operation system combined with self supporting side channels in aluminum with a Qualicoat lacquer or anodized Qualanod finish.


    기술 사양
    • 특징 참조roller-q-box
    • 제품군Roller Shade
    • 제품분류BOX ROLLER BLINDS | SHADES
    • 유형개체 (단일 개체)
    • 게시일2021-02-18
    • 에디션 넘버1
    관련성
    • 주 재료직물
    • 부 재료알루미늄
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리창 - 블라인드
    • IFC 분류가구 요소
    • Uniclass 2015 코드Pr_30_59_07
    • Uniclass 2015 설명Blinds and shading devices
    • CSI 마스터 형식 2014 코드12 24 00
    • CSI 마스터 형식 2014 제목Window Shades
    • OmniClass 번호23-17 21 13 11
    • OmniClass 제목Window Blinds
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
    비슷한 제품