제품 게시
Wood Venetian Blinds
Wood Venetian Blinds
Wood Venetian Blinds
Wood Venetian Blinds
Wood Venetian Blinds
Wood Venetian Blinds
Wood Venetian Blinds
    BANDALUX

    Wood Venetian Blinds

    별점 4.4/54.4(7 리뷰)

    The ideal choice to set a welcoming atmosphere thanks to the warmth of our exquisite woods

    Our Venetian blinds are made with high quality woods, originating from ecologically controlled production. Capable of creating an elegant and welcoming atmosphere, our slats come in a variety of finishes and rotate 180º on their horizontal axis, enabling you to strike the right balance between light and privacy. The Genuine lightweight system features a refined, elegant design on the front and end panels, in line with the latest decorative trends, to adapt to a wide range of environments.

    사양
    • Bandalux GENUINE wood Venetian blind [.] [With double drop: 2 control systems.] [with Ø1.5 mm PVC-coated steel cable guide; with bottom attachment to [floor] [wall].] [with cut-outs.]

      Indoor installation with [ceiling] [wall] mounting system. System with class 3 durability according to EN13120: 10,000 extensions, 10,000 retractions and 20,000 direction changes.

      Metal components with anti-corrosion coating to ensure compliance with EN13120, Class 2. The headrail, in lacquered steel, contains all the mechanisms for opening, closing and orienting the slats. The locking system via a hinged roller eliminates any gaps between the slats. The 50 mm slats are made of 3 mm thick wood, raised and tilted via [ladders] [tape]. Headrail, chains and accessories are in the same matching RAL colour: [white] [ivory] [black] [brown] [grey] [anthracite] [garnet]. 3-year warranty.

      Operating system: [manual with [chain] [cord] fitted with a child safety device in compliance with European standard EN 13120] [manual with crank handle [attached] [removable]] [motor [Somfy cable] [Bandalux cable] [Somfy RTS radio]].

    기술 사양
    • 특징 참조wood-venetian-blind
    • 제품군Venetian Blinds
    • 제품분류Venetian Blinds
    • 유형개체 (단일 개체)
    • 게시일2024-08-12
    • 에디션 넘버1
    관련성
    • 주 재료나무
    • 부 재료나무
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리창 - 블라인드
    • OmniClass 번호23-17 21 13 11
    • OmniClass 제목Window Blinds