제품 게시
BETAFENCE Nylofor 2D Super + UniLox
BETAFENCE Nylofor 2D Super + UniLox
BETAFENCE Nylofor 2D Super + UniLox
BETAFENCE Nylofor 2D Super + UniLox
BETAFENCE Nylofor 2D Super + UniLox
    Betafence

    BETAFENCE Nylofor 2D Super + UniLox

    Manufactured in Europe

    NYLOFOR 2DS
    Heavy 868 twin wire fencing panels

    Nylofor® 2D Super 868 twin wire weldmesh panel features twin horizontal wires to give increased rigidity and resistance to vandalism.

    Assets: 
    - High rigidity 
    - Resistance to cutting and vandalism
    - Quality that lasts 
    - Complete system
    - Screeno® Wave privacy infill compatibility

    Width: 2500 mm
    Height: 630, 830, 1030, 1230, 1430, 1630, 1830, 2030, 2230, 2430 mm 
    (other dimensions available on request)

    Color: RAL 6005 (Moss green), RAL 7016 (Anthracite grey), RAL 9010 (Pure white), RAL 9005 (Jet black), all other RAL colors on request


    기술 사양
    • 특징 참조Nylofor2DSuper-unilox
    • 제품군Metal Fence Panel
    • 제품분류Nylofor 2D Super
    • 유형개체 (단일 개체)
    • 게시일2023-02-21
    • 에디션 넘버1
    관련성
    • 주 재료아연 도금 강판
    • 설계국가벨기에
    • 제조국가벨기에
    분류
    • BIMobject 카테고리조경 - 울타리

    지역 가용성

    유럽 아시아 오세아니아 아프리카