제품 게시
Devio® DCM-1 Beamtracking™ Ceiling Microphone
Biamp

Devio® DCM-1 Beamtracking™ Ceiling Microphone

The DCM-1 ceiling microphone includes Beamtracking™ technology with three 120-degree zones, providing full 360-degree coverage of the meeting space. The DCM-1 microphone actively tracks and intelligently mixes conversations from around the table, allowing far-end conference participants to experience the conversation naturally. The Devio DCM-1 has four software-selectable elevation angle modes for optimal sound pickup, and a second DCM-1 microphone can be added to the meeting room if needed.
사양
    • Beamtracking technology actively tracks and intelligently mixes conversations around the table
    • Three 120-degree zones for 360 degrees of coverage
    • Three LED mute status indicators
    • Four selectable elevation angle modes
    • User-adjustable mic height
    • Pendant microphone available in either white or black
    • Optional tile bridge mounting accessory available
    • Easy single-cable installation process
    • Evaluated to the requirements of UL 2043 and is suitable for use in air handling spaces
    • Additional RJ-45 for daisy-chain connection to another DCM-1 microphone (maximum of two mics per daisy chain)
    • Covered by Biamp Systems' five-year warranty

    Keywords: devio, devio dcm-1, devio dcm 1, devio dcm1, devio dcm, dcm-1, dcm 1, dcm1, dcm, beamtracking, beam tracking, conferencing, conference, conference room, huddle room, huddle, mic, microphone, mics, microphones, devio microphone, devio microphones, ceiling, ceiling microphone, ceiling mic, devio ceiling, devio ceiling microphone, ceiling beamtracking, beamtracking microphone, beamtracking microphones

기술 사양
  • 특징 참조dcm-1_huddle-room-solution
  • 제품군Devio
  • 제품분류Huddle Room Solutions
  • 유형개체 (단일 개체)
  • 게시일2023-02-07
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 커뮤니케이션