제품 게시
Dynasound® DS2500 Window, Door, Wall Masker for SCIF / Secure Room
Biamp

Dynasound® DS2500 Window, Door, Wall Masker for SCIF / Secure Room

The DS2500 series sound maskers are used to protect windows, walls and doors against human and electronic eavesdropping by applying full bandwidth sound masking . The unit may be attached to the interior side of any window, door or in some cases wall surfaces. In all applications the integrity of the surface remains intact. The DS2500 series is critical to the securing of windows, doors and walls when DIAM and DCID requirements for SCIF need to be met. It is effective against laser eavesdropping techniques, as well as the use of parabolic microphones. When controlled by Biamp security generators and amplifiers, it also protects against sophisticated signal recovery techniques designed to capture conversations buried within the sound masking signal.

사양
  • Keywords: ds2500, ds2508, dynasound, sound masker, protect, window, wall, door, human, eavesdropping, eavesdrop, security, privacy, diam, dcid, ds102, scif, signal recovery,

기술 사양
  • 특징 참조ds2500-series_masking-loudspeaker
  • 제품군Cambridge
  • 제품분류Masking Loudspeakers
  • 유형개체 (단일 개체)
  • 게시일2023-02-07
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 음향 기기