제품 게시
E-VOL20 100 Volt, 20 Watts Volume Control, White
Biamp

E-VOL20 100 Volt, 20 Watts Volume Control, White

The E-VOL20 is a 100-volt volume control. It can handle up to 20 watts of power and is very durable thanks to the step-by-step attenuation in 11 steps + zero position. The E-VOL20 is designed to handle 24V priority signals. This means that you can always get an announcement out, even to zones where the local volume control is in the ‘OFF’ position!

If your amplifier has a 24V priority output, it will send a 24V signal when you push the talk button on the microphone. The 24V signal will close a relay on the E-VOL20 volume control, and the signal will pass, even when the volume control is in the ‘OFF’ position. This can be very useful for emergency or evacuation messages. The E-VOL20 is built on a universal chassis that easily can be integrated with Gira, Jung and Euro.

사양
  • Keywords: e-vol20-w, e-vol20, euro volume control, euro volume, vol20, 100 volt, 20 watt, volume control, vol20 volume, gira, jung, remote, remotely, control volume, 100 volt, 24v, 24v priority signal, emergency, evacuation, messages, universal chassis, apart,

기술 사양
  • 특징 참조e-vol20_commercial-audio-control-interface
  • 제품군Commercial Audio
  • 제품분류Commercial Audio Control Interfaces
  • 유형개체 (단일 개체)
  • 게시일2023-04-03
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - Controls