제품 게시
EasyConnect MC1 Tabletop Cable Grommet
EasyConnect MC1 Tabletop Cable Grommet
    Biamp

    EasyConnect MC1 Tabletop Cable Grommet

    The EasyConnect MC1 is a cable management grommet installed in a table. Designed to eliminate cable clutter on the tabletop, it can be equipped with up to three cables. The cables can be retracted so that the connectors are recessed inside the grommet for a clean, finished look.
    사양
      • Configurable: supports up to three cables
      • Supports cables up to 0.25” (6 mm) in diameter
      • Cable connectors are recessed/hidden inside the grommet when not in use
      • Covered by Biamp Systems’ five-year warranty

      Keywords: miniconnect, cable management

    기술 사양
    • 특징 참조easyconnect-mc1_tabletop-solution
    • 제품군Commercial Audio
    • 제품분류Tabletop Solutions
    • 유형개체 (단일 개체)
    • 게시일2023-04-03
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 음향 기기