제품 게시
Vidi™ 280 4K Conferencing Camera
Vidi™ 280 4K Conferencing Camera
Vidi™ 280 4K Conferencing Camera
Vidi™ 280 4K Conferencing Camera
Vidi™ 280 4K Conferencing Camera
Vidi™ 280 4K Conferencing Camera
    Biamp

    Vidi™ 280 4K Conferencing Camera

    4K Conferencing Camera with dual 50 MP & 8 MP image sensors, 120º HFoV, with 5-mic array.

    The Vidi™ 280 is a stand-alone conferencing camera, ideal across all meeting spaces up to and including large rooms, that easily connects to room experience systems like UC computes or BYOM hubs via USB-C.

    The Vidi 280 features a dual 50 MP + 8 MP ePTZ camera system that can see everyone in large conference rooms, capturing crisp detail at farther distances. With AI auto framing technology that automatically switches between telephoto and wide-angle cameras for the best shot, the ePTZ system also features up to 16x digital zoom.

    사양
    • Key Features

      • 4K, fully digital pan / tilt / zoom (ePTZ)
      • 50 MP 86° HFoV camera for participants farther from the camera
      • 8 MP 120° HFoV ultrawide camera for participants closer to the camera
      • 16x digital zoom
      • AI auto framing technology supports meeting spaces up to and including large rooms
      • Activity and privacy state LED indicator
      • 5 element microphone array
      • USB 3.0 powered USB-C connector, cable included
      • Top of display and under display mounts included
      • 3-year warranty

      Keywords: camera, video, webcam, web camera, conferencing camera, 4k, conference room, vidi, 4k, wide angle, auto framing, auto-framing, autoframing, auto frame, display mount, wall mount, 5x, zoom,

    기술 사양
    • 특징 참조vidi280_conferencing-camera
    • 제품군Vidi
    • 제품분류Conferencing Cameras
    • 유형개체 (단일 개체)
    • 게시일2024-11-22
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 보안, 카메라 및 액세서리